External Dial Caliper Gauge (Part Numbers)

External Dial Caliper Gauge
This analog External Dial Caliper Gauge offers you the following benefits:
- Excellent resistance against water and dust (IP65 protection level)
- Optimized measuring force
- Ergonomically designed to lie securely in your hand when measuring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
209-454
209-916
209-917
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Display Method Mass
(g)
Accuracy
(inch)
Accuracy
(mm)
Digital/Analog Graduation
(inch)
Graduation
(mm)
Hb
(mm)
Hf
(mm)
Inch-Metric Protection Range
(inch)
Range
(mm)
Measured force
(N)

589.26 €

1 60 Days Analog2100.0015-Analog0.5---Inch-0-0.8-1.1-1.6

871.25 €

1 60 Days Analog4300.002-Analog0.1---Inch---0.8-1.7

851.25 €

1 5 Days Analog4000.002-Analog0.1---Inch-0-2-0.8-1.7

Loading...

  1. 1

Basic information

Type Accessory

Tech Support