Micro Jack (Part Numbers)

Micro Jack
A Mitutoyo height-adjustable support for accurate levelling of small machines, surface plates, and similar equipment. Easily adjusted under heavy load.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7850

Part Number
7850
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

504.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Accessory Display Method Analog Mass(g) 400
Additional Spec 60-75 mm Leveling Range Digital/Analog Analog Graduation(mm) 0.01
Inch-Metric Metric Range(mm) 60-75 Remarks Max. load : 400kg

This page is Micro Jack, part number 7850.
You can find the detail information about specifications and dimensions on part number 7850.

Tech Support