Holtest Internal Micrometer, Series 368 (368-021)

Holtest Internal Micrometer, Series 368 368-021

Product Details:

Manufacturer part number: 368-021

Brand: MITUTOYO

Price: 1,075.00

Delivery time: 5 Days


Technical Data:

Mass: 88 g

Additional Spec: -

Graduation: ≤ 0.5\: 0.0001\ >0.5\: 0.0002\

Graduation: - mm

Inch-Metric: Inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

368-021

Part Number
368-021
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Graduation Graduation
(mm)
Inch-Metric Individual Ranges
(inch)
Individual Ranges
(mm)
Max. Permissible Error J MPE
(µm)
Measuring Face Measuring Method Measuring Spindle
(mm)
Models Included Range
(inch)
Range
(mm)
Scale Setting Rings Included

1,075.00 €

1 5 Days 88-≤ 0.5\: 0.0001\ >0.5\: 0.0002\-Inch---Tungsten carbide2-PointSpindle pitch 0.635-0.08 - 0.1-Thimble and sleeve satin chrome finish, Up to 0.5\ : ø 17 mmOver 0.5\ : ø23 mm-

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog

This page is Holtest Internal Micrometer, Series 368, part number 368-021.
You can find the detail information about specifications and dimensions on part number 368-021.

Variation of this product

Part Number
368-003
368-004
368-005
368-022
368-023
368-024
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Additional Spec Graduation Graduation
(mm)
Inch-Metric Individual Ranges
(inch)
Individual Ranges
(mm)
Max. Permissible Error J MPE
(µm)
Measuring Face Measuring Method Measuring Spindle
(mm)
Models Included Range
(inch)
Range
(mm)
Scale Setting Rings Included

858.00 €

1 60 Days 91--0.001Metric--±2Tungsten carbide2-PointSpindle pitch 0.5--0-25Thimble and sleeve satin chrome finish, Up to 12 mm : ø17 mmOver 12 mm : ø23 mm-

858.00 €

1 5 Days 91--0.001Metric--±2Tungsten carbide2-PointSpindle pitch 0.5--4-5Thimble and sleeve satin chrome finish, Up to 12 mm : ø17 mmOver 12 mm : ø23 mm-

858.00 €

1 5 Days 91--0.001Metric--±2Tungsten carbide2-PointSpindle pitch 0.5--5-6Thimble and sleeve satin chrome finish, Up to 12 mm : ø17 mmOver 12 mm : ø23 mm-

1,075.00 €

1 60 Days 88-≤ 0.5\: 0.0001\ >0.5\: 0.0002\-Inch---Tungsten carbide2-PointSpindle pitch 0.635-0.1 - 0.12-Thimble and sleeve satin chrome finish, Up to 0.5\ : ø 17 mmOver 0.5\ : ø23 mm-

858.00 €

1 60 Days 91-≤ 0.5\: 0.0001\ >0.5\: 0.0002\-Inch---Tungsten carbide2-PointSpindle pitch 0.635-0.12 - 0.16-Thimble and sleeve satin chrome finish, Up to 0.5\ : ø 17 mmOver 0.5\ : ø23 mm-

858.00 €

1 60 Days 91-≤ 0.5\: 0.0001\ >0.5\: 0.0002\-Inch---Tungsten carbide2-PointSpindle pitch 0.635-0.16 - 0.2-Thimble and sleeve satin chrome finish, Up to 0.5\ : ø 17 mmOver 0.5\ : ø23 mm-

Tech Support