Hub Micrometer (147-352)

Hub Micrometer 147-352

Product Details:

Manufacturer part number: 147-352

Brand: MITUTOYO

Price: 338.00

Delivery time: 60 Days


Technical Data:

Mass: 150 g

Flatness: - µm

Graduation: 0.001 inch

Graduation: - mm

Inch-Metric: Inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

147-352

Part Number
147-352
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Flatness
(µm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)

338.00 €

1 60 Days 150-0.001-Inch-±0.00010.000121-2--

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Measuring Spindle(mm) ø6.35, spindle pitch 0.5 Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 5-10

This page is Hub Micrometer, part number 147-352.
You can find the detail information about specifications and dimensions on part number 147-352.

Variation of this product

Part Number
147-302
147-303
147-304
147-351
147-353
147-354
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Flatness
(µm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)

338.00 €

1 60 Days 1500.6-0.01Metric±2---25-503

421.00 €

1 60 Days 1700.6-0.01Metric±2---50-753

472.00 €

1 60 Days 1850.6-0.01Metric±3---75-1003

315.00 €

1 60 Days 135-0.001-Inch-±0.00010.000120 - 1--

421.00 €

1 60 Days 170-0.001-Inch-±0.00010.000122-3--

472.00 €

1 60 Days 185-0.001-Inch-±0.000150.000123-4--

Tech Support