Indicating Micrometer with Button Left (510-122)

Indicating Micrometer with Button Left 510-122

Product Details:

Manufacturer part number: 510-122

Brand: MITUTOYO

Price: 948.00

Delivery time: 5 Days


Technical Data:

Flatness: 0.3 μm

Mass: 670 g

Flatness: - inch

Graduation: - inch

Graduation: 0.001 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

510-122

Part Number
510-122
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Flatness
(μm)
Mass
(g)
Flatness
(inch)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Indicating Range
(inch)
Indicating Range
(mm)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Repeatability
(µm)
Repeatability
(inch)
Spindle Feed Error
(inch)
Parallelism
(μm)
Spindle Feed Error
(μm)

948.00 €

1 5 Days 0.3670--0.001Metric-±0.06--25-500.4--0.63

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Accuracy Dial Comparator(μm) 1
Anvil Retracting Stroke(mm) 2 Digital/Analog Analog Measuring Spindle With spindle lock, ø8 mm, spindle pitch 0.5 mm
Operating Button Left Scale Thimble and sleeve satin chrome finish, ø21 mm Measured force(N) 5-10

This page is Indicating Micrometer with Button Left, part number 510-122.
You can find the detail information about specifications and dimensions on part number 510-122.

Variation of this product

Part Number
510-123
510-124
510-132
510-133
510-134
510-141
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Flatness
(μm)
Mass
(g)
Flatness
(inch)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Indicating Range
(inch)
Indicating Range
(mm)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Repeatability
(µm)
Repeatability
(inch)
Spindle Feed Error
(inch)
Parallelism
(μm)
Spindle Feed Error
(μm)

1,151.00 €

1 5 Days 0.3820--0.001Metric-±0.06--50-750.4--13

1,224.00 €

1 5 Days 0.3970--0.001Metric-±0.06--75-1000.4--13

948.00 €

1 60 Days 0.3670-0.0001-Inch±0.002-0.0000241-2--0.000020.00015--

1,151.00 €

1 60 Days 0.3820-0.0001-Inch±0.002-0.000042-3--0.000020.00015--

1,224.00 €

1 60 Days 0.3970-0.0001-Inch±0.002-0.000043-4--0.000020.00015--

843.00 €

1 5 Days 0.3520--0.001Metric-±0.06--0-250.4--0.63

Tech Support