Indicating Micrometer with Button Right (510-121)

Indicating Micrometer with Button Right 510-121

Product Details:

Manufacturer part number: 510-121

Brand: MITUTOYO

Price: 859.00

Delivery time: 5 Days


Technical Data:

Graduation: - inch

Graduation: 0.001 mm

Inch-Metric: Metric

Indicating Range: - inch

Indicating Range: ±0.06 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

510-121

Part Number
510-121
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Graduation
(inch)
Graduation
(mm)
Inch-Metric Indicating Range
(inch)
Indicating Range
(mm)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Repeatability
(µm)
Repeatability
(inch)
Spindle Feed Error
(inch)
Parallelism
(μm)
Spindle Feed Error
(μm)

859.00 €

1 5 Days -0.001Metric-±0.06--0-250.4--0.63

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Flatness(μm) 0.3
Mass(g) 520 Accuracy Dial Comparator(μm) 1 Anvil Retracting Stroke(mm) 2
Digital/Analog Analog Measuring Spindle With spindle lock, ø8 mm, spindle pitch 0.5 mm Operating Button Right
Scale Thimble and sleeve satin chrome finish, ø21 mm Measured force(N) 5-10

This page is Indicating Micrometer with Button Right, part number 510-121.
You can find the detail information about specifications and dimensions on part number 510-121.

Variation of this product

Part Number
510-131
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Graduation
(inch)
Graduation
(mm)
Inch-Metric Indicating Range
(inch)
Indicating Range
(mm)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Repeatability
(µm)
Repeatability
(inch)
Spindle Feed Error
(inch)
Parallelism
(μm)
Spindle Feed Error
(μm)

859.00 €

1 5 Days 0.0001-Inch±0.002-0.0000240 - 1--0.000020.00015--

Tech Support