Inside Micrometer (137-013)

Inside Micrometer 137-013

Product Details:

Manufacturer part number: 137-013

Brand: MITUTOYO

Price: 223.00

Delivery time: 5 Days


Technical Data:

Graduation: - inch

Graduation: 0.01 mm

Inch-Metric: Metric

Measuring Span: - inch

Measuring Span: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

137-013

Part Number
137-013
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Graduation
(inch)
Graduation
(mm)
Inch-Metric Measuring Span
(inch)
Measuring Span
(mm)
Measuring Spindle
(inch)
Measuring Spindle
(mm)
Range
(inch)
Spindle Feed Error
(inch)
Spindle Feed Error
(μm)

223.00 €

1 5 Days -0.01Metric-13-Spindle pitch 0.5--3

Loading...

  1. 1

Basic information

Type Special Micrometer Mass(g) 50 Scale Thimble and sleeve satin chrome finish, ø15 mm

This page is Inside Micrometer, part number 137-013.
You can find the detail information about specifications and dimensions on part number 137-013.

Variation of this product

Part Number
137-011
137-012
137-014
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Graduation
(inch)
Graduation
(mm)
Inch-Metric Measuring Span
(inch)
Measuring Span
(mm)
Measuring Spindle
(inch)
Measuring Spindle
(mm)
Range
(inch)
Spindle Feed Error
(inch)
Spindle Feed Error
(μm)

177.00 €

1 60 Days -0.01Metric-13-Spindle pitch 0.5--3

177.00 €

1 5 Days 0.0004-Inch0.5-Spindle pitch 0.02 inch-2.5 - 50.00015-

223.00 €

1 5 Days 0.0004-Inch0.5-Spindle pitch 0.02 inch-2.5 - 60.00015-

Tech Support