Internal Groove Micrometer (146-235)

Internal Groove Micrometer 146-235

Product Details:

Manufacturer part number: 146-235

Brand: MITUTOYO

Price: 729.00

Delivery time: 60 Days


Technical Data:

Mass: 160 g

Graduation: 0.001 inch

Graduation: - mm

Inch-Metric: Inch

Max. Permissible Error J MPE: - µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

146-235

Part Number
146-235
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range Inside
(inch)
Range Inside
(mm)
Range Outside
(inch)
Range Outside
(mm)
Parallelism
(μm)

729.00 €

1 60 Days 1600.001-Inch-±0.00040.00043.05-4.05-3-4--

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Additional Spec Flange
Digital/Analog Analog Measuring Spindle(mm) Spindle pitch 0.5 Scale Thimble and sleeve satin chrome finish, ø18 mm
Measured force(N) 5-10

This page is Internal Groove Micrometer, part number 146-235.
You can find the detail information about specifications and dimensions on part number 146-235.

Variation of this product

Part Number
146-221
146-222
146-223
146-224
146-225
146-231
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range Inside
(inch)
Range Inside
(mm)
Range Outside
(inch)
Range Outside
(mm)
Parallelism
(μm)

543.00 €

1 5 Days 135-0.01Metric±10---1.6-26.5-0-2510

611.00 €

1 60 Days 185-0.01Metric±10---1.6-26.5-0-2510

648.00 €

1 5 Days 175-0.01Metric±10---26.5-51.5-25-5010

685.00 €

1 5 Days 165-0.01Metric±10---51.5-76.5-50-7510

729.00 €

1 5 Days 160-0.01Metric±10---76.5-101.5-75-10010

543.00 €

1 60 Days 1350.001-Inch-±0.00040.00040.055-1.05-0-1--

Tech Support