Micrometer Head Non-rotating Spindle (153-206)

Micrometer Head Non-rotating Spindle 153-206

Product Details:

Manufacturer part number: 153-206

Brand: MITUTOYO

Price: 196.00

Delivery time: 60 Days


Technical Data:

Mass: 125 g

Additional Spec: Ratched Stop

Graduation: 0.0001 inch

Graduation: - mm

Inch-Metric: Inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

153-206

Part Number
153-206
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Maximum Permissible Error J MPE (Narrow)
(µm)
Maximum Permissible Error J MPE (Narrow)
(inch)
Range
(inch)
Range
(mm)
Special Features Spindle End Spindle Pitch
(mm)
Stem Stem Diameter
(inch)
Stem Diameter
(mm)

196.00 €

1 60 Days 125Ratched Stop0.0001-Inch-±0.00015--0 - 1--Flat0.5Plain0.5-

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog

This page is Micrometer Head Non-rotating Spindle, part number 153-206.
You can find the detail information about specifications and dimensions on part number 153-206.

Variation of this product

Part Number
153-202
153-203
153-204
153-207
153-208
153-301
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Maximum Permissible Error J MPE (Narrow)
(µm)
Maximum Permissible Error J MPE (Narrow)
(inch)
Range
(inch)
Range
(mm)
Special Features Spindle End Spindle Pitch
(mm)
Stem Stem Diameter
(inch)
Stem Diameter
(mm)

196.00 €

1 5 Days 125Ratched Stop-0.001Metric±3----0-25Graduation with vernierFlat0.5Plain-12

175.00 €

1 5 Days 125--0.01Metric±3----0-25-Flat0.5Plain-12

186.00 €

1 5 Days 125--0.001Metric±3----0-25Graduation with vernierFlat0.5Plain-12

175.00 €

1 60 Days 125-0.001-Inch-±0.00015--0 - 1--Flat0.5Plain0.5-

186.00 €

1 60 Days 125-0.0001-Inch-±0.00015--0 - 1--Flat0.5Plain0.5-

1,405.00 €

1 60 Days 750Thimble 85.5-0.0005Metric±1 /±0.5-±0.5--0-25Bidirectional graduationFlat0.5Plain-18

Tech Support