Micrometer Head, Carbide Tipped Spindle (149-132-10)

Micrometer Head, Carbide Tipped Spindle 149-132-10

Product Details:

Manufacturer part number: 149-132-10

Brand: MITUTOYO

Price: 72.00

Delivery time: 5 Days


Technical Data:

Additional Spec: Standard Type, Flat

Graduation: - inch

Graduation: 0.01 mm

Inch-Metric: Metric

Max. Permissible Error J MPE: ±2 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

149-132-10

Part Number
149-132-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Special Features Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

72.00 €

1 5 Days Standard Type, Flat-0.01Metric±2--0-15-Flat-9.5

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Mass(g) 55
Digital/Analog Analog Measuring Face Carbide tipped (>90 HRA) Spindle Pitch(mm) 0.5
Stem Plain

This page is Micrometer Head, Carbide Tipped Spindle, part number 149-132-10.
You can find the detail information about specifications and dimensions on part number 149-132-10.

Variation of this product

Part Number
149-148-10
149-183-10
149-185-10
149-801-10
149-803-10
149-811-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Special Features Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

72.00 €

1 60 Days Standard Type, Flat0.001-Inch-±0.00010.5 - 0.5--Flat375-

85.00 €

1 5 Days Standard Type, Flat, with Spindle Lock-0.01Metric±2--0-15-Flat-9.5

85.00 €

1 60 Days Standard Type, Flat, with Spindle Lock0.001-Inch-±0.00010.5 - 0.5--Flat375-

80.00 €

1 5 Days Standard Type, Spherical-0.01Metric±2--0-15-Spherical (SR4)-9.5

195.00 €

1 60 Days Standard Type, Spherical, with Spindle Lock-0.01Metric±2--0-15-Spherical (SR4)-9.5

80.00 €

1 60 Days Standard Type, Spherical0.001-Inch-±0.00010.5 - 0.5--Spherical (SR4)375-

Tech Support