Micrometer Head, Small Standard Type, with Clamp Nut (148-111-10)

Micrometer Head, Small Standard Type, with Clamp Nut 148-111-10

Product Details:

Manufacturer part number: 148-111-10

Brand: MITUTOYO

Price: 68.00

Delivery time: 60 Days


Technical Data:

Mass: 35 g

Additional Spec: Flat, with Clamp Nut

Graduation: 0.001 inch

Graduation: - mm

Inch-Metric: Inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

148-111-10

Part Number
148-111-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Measuring Face Range
(inch)
Range
(mm)
Special Features Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

68.00 €

1 60 Days 35Flat, with Clamp Nut0.001-Inch-±0.0001Hardened steel (> 60 HRC)0 - 0.5--Flat0.375-

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog
Fixture Thickness for Clamp Nut(mm) 6 Spindle Pitch(mm) 0.5 Stem w/ clamp nut

This page is Micrometer Head, Small Standard Type, with Clamp Nut, part number 148-111-10.
You can find the detail information about specifications and dimensions on part number 148-111-10.

Variation of this product

Part Number
148-103
148-120
148-122
148-804-10
148-812-10
148-814
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Measuring Face Range
(inch)
Range
(mm)
Special Features Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

88.16 €

1 60 Days 35Clamp Nut-0.01Metric±2---0-13-Flat-9.5

92.00 €

1 5 Days 45Clamp Nut, Spindle Lock-0.01Metric±2---0-13-Flat-9.5

92.00 €

1 5 Days 45Spindle Lock, Clamp Nut0.001-Inch-±0.0001-0 - 0.5--Flat0.375-

85.00 €

1 5 Days 45Spherical, with Clamp Nu, /Spindle Lock-0.01Metric±2-Hardened steel (> 60 HRC)-0-13-Spherical (SR4)-9.5

69.00 €

1 60 Days 35Spherical, with Clamp Nut0.001-Inch-±0.0001Hardened steel (> 60 HRC)0 - 0.5--Spherical (SR4)0.375-

97.00 €

1 5 Days 45Clamp Nut, Spindle Lock, Spherical Spindle0.001-Inch-±0.0001-0 - 0.5--Spherical (SR4)0.375-

Tech Support