Micrometer Ratchet Stop Plastic (04GZA239)

Micrometer Ratchet Stop Plastic 04GZA239

Product Details:

Manufacturer part number: 04GZA239

Brand: MITUTOYO

Price: 12.00

Delivery time: 5 Days


Technical Data:

Additional Spec: For Analog Micrometer 0-300 mm, Grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04GZA239

Part Number
04GZA239
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec

12.00 €

1 5 Days For Analog Micrometer 0-300 mm, Grey

Loading...

  1. 1

Basic information

Type Special Micrometer Colour Grey

This page is Micrometer Ratchet Stop Plastic, part number 04GZA239.
You can find the detail information about specifications and dimensions on part number 04GZA239.

Variation of this product

Part Number
04GZA241
04GZA243
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec

12.00 €

1 5 Days For Digital Micrometer, Grey

12.00 €

1 5 Days For Analog Micrometer > 300 mm Grey

Tech Support