Micrometer Stand (156-102)

Micrometer Stand 156-102

Product Details:

Manufacturer part number: 156-102

Brand: MITUTOYO

Price: 632.00

Delivery time: 5 Days


Technical Data:

Mass: 9,000 g

Applicable Measuring Range: 100-300

Range: 5 - 12 inch

Range: 100-300 mm

Remarks: Vertical type


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

156-102

Part Number
156-102
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Applicable Measuring Range Range
(inch)
Range
(mm)
Remarks

632.00 €

1 5 Days 9,000100-3005 - 12100-300Vertical type

Loading...

  1. 1

Basic information

Type Special Micrometer Additional Spec for Micrometer

This page is Micrometer Stand, part number 156-102.
You can find the detail information about specifications and dimensions on part number 156-102.

Variation of this product

Part Number
156-103
156-105-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Applicable Measuring Range Range
(inch)
Range
(mm)
Remarks

1,183.00 €

1 5 Days 8,500300-1,00012 - 40300-1000Vertical type

58.00 €

1 5 Days 7000-50--Fixed angle type 45°

Tech Support