Optical Parallels Set (157-901)

Optical Parallels Set 157-901

Product Details:

Manufacturer part number: 157-901

Brand: MITUTOYO

Price: 764.47

Delivery time: 60 Days


Technical Data:

Set Content: 157-109 (0.5\), 157-110 (0.5062\), 157-111 (0.5125\), 157-112 (0.5187\)

Additional Spec: -

Inch-Metric: Inch

Range: 0 - 1 inch

Remarks: For micrometer range 0 - 1\


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

157-901

Part Number
157-901
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Set Content Additional Spec Inch-Metric Range
(inch)
Remarks

764.47 €

1 60 Days 157-109 (0.5\), 157-110 (0.5062\), 157-111 (0.5125\), 157-112 (0.5187\)-Inch0 - 1For micrometer range 0 - 1\

Loading...

  1. 1

Basic information

Type Accessory Diameter (D)(mm) 30 Flatness(µm) 0.1
Parallelism(μm) 0.2

This page is Optical Parallels Set, part number 157-901.
You can find the detail information about specifications and dimensions on part number 157-901.

Variation of this product

Part Number
157-902
157-903
157-904
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Set Content Additional Spec Inch-Metric Range
(inch)
Remarks

861.00 €

1 5 Days 157-113 (1\), 157-114 (1.0062\), 157-115 (1.0125\), 157-116 (1.0187\)-Inch1 - 2For micrometer range 1 - 2\

764.47 €

1 60 Days 157.0-101.0 (12.0 mm), 157.0-102.0 (12.12 mm), 157.0-103.0 (12.25 mm), 157.0-104.0 (12.37 mm)0-25 mmMetric-For micrometer range 0 - 25 mm

861.00 €

1 5 Days 157.0-105.0 (25.0 mm), 157.0-106.0 (25.12 mm), 157.0-107.0 (25.25 mm), 157.0-108.0 (25.37 mm)25-50 mmMetric-For micrometer range25 - 50 mm

Tech Support