Outside Micrometer Anvil Extension Collar (105-106)

Outside Micrometer Anvil Extension Collar 105-106

Product Details:

Manufacturer part number: 105-106

Brand: MITUTOYO

Price: 1,724.00

Delivery time: 5 Days


Technical Data:

Extension Collar: - inch

Extension Collar: 50 mm

Flatness: 1.3 µm

Flatness: - inch

Graduation: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

105-106

Part Number
105-106
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Extension Collar
(inch)
Extension Collar
(mm)
Flatness
(µm)
Flatness
(inch)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Limit of Error
(µm)
Limit of Error
(inch)
Mass
(kg)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Remarks Spindle Feed Error
(inch)
Parallelism
(μm)
Spindle Feed Error
(μm)

1,724.00 €

1 5 Days -501.3--0.01Metric±18-7.99--800-900--116

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Measuring Spindle With spindle lock, ø8 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø21 mm Measured force(N) 5-10

This page is Outside Micrometer Anvil Extension Collar, part number 105-106.
You can find the detail information about specifications and dimensions on part number 105-106.

Variation of this product

Part Number
105-103
105-104
105-105
105-107
105-408
105-409
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Extension Collar
(inch)
Extension Collar
(mm)
Flatness
(µm)
Flatness
(inch)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Limit of Error
(µm)
Limit of Error
(inch)
Mass
(kg)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Remarks Spindle Feed Error
(inch)
Parallelism
(μm)
Spindle Feed Error
(μm)

1,440.00 €

1 5 Days -501.3--0.01Metric±14-5.53--500-600--86

1,495.00 €

1 5 Days -501.3--0.01Metric±16-6.35--600-700--96

1,559.00 €

1 5 Days -501.3--0.01Metric±17-7.17--700-800--106

1,962.00 €

1 5 Days -501.3--0.01Metric±20-8.81--900-1,000--126

2,914.00 €

1 60 Days -501.3--0.01Metric±21-9.4--1,000-1,100With workpiece stop 100 mm adjustable-136

3,279.00 €

1 60 Days -501.3--0.01Metric±22-9.9--1,100-1,200With workpiece stop 100 mm adjustable-146

Tech Support