Manufacturer part number: 101-117
Brand: MITUTOYO
Price: 158.00 €
Delivery time: 5 Days
Mass: 180 g
Range: 0 - 1 inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
101-117
Type | Special Micrometer | Display Method | Analog | Additional Spec | Friction Thimble |
---|---|---|---|---|---|
Digital/Analog | Analog | Flatness(inch) | 0.000024 | Graduation(inch) | 0.0001 |
Inch-Metric | Inch | Max. Permissible Error J MPE(inch) | ±0.0001 | Measuring Force | 5-10 N (from 100 mm upward : 5-15 N) |
Measuring Spindle | With spindle lock, ø6.35 mm , spindle pitch 0.635 mm | Parallelism(inch) | 0.00008 | Remarks | Friction Thimble |
Scale | Thimble and sleeve satin chrome finish, ø18 mm |
This page is Outside Micrometer with Cr Finish Frame, Friction Thimble, part number 101-117.
You can find the detail information about specifications and dimensions on part number 101-117.
Part Number |
---|
101-118 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mass (g) | Range (inch) |
---|---|---|---|---|---|---|---|
186.00 € | 1 | 5 Days | 245 | 1-2 |