Manufacturer part number: 101-113
Brand: MITUTOYO
Price: 149.00 €
Delivery time: 5 Days
Display Method: Analog
Mass: 180 g
Additional Spec: Ratched
Digital/Analog: Analog
Graduation: 0.0001 inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
101-113
Part Number
|
---|
101-113 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Display Method | Mass (g) | Additional Spec | Digital/Analog | Graduation (inch) | Inch-Metric | Max. Permissible Error J MPE (inch) | Measuring Force | Measuring Spindle | Parallelism (inch) | Range (inch) | Remarks | Scale | Measured force (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.00 € | 1 | 5 Days | Analog | 180 | Ratched | Analog | 0.0001 | Inch | ±0.0001 | 5-10 N (from 100 mm upward : 5-15 N) | With spindle lock, ø6.35 mm , spindle pitch 0.635 mm | 0.00008 | 0 - 1 | Ratched Stop | Thimble and sleeve satin chrome finish, ø18 mm | - |
Loading...
Type | Special Micrometer | Flatness(inch) | 0.000024 |
---|
This page is Outside Micrometer with Cr Finish Frame, Ratchet, part number 101-113.
You can find the detail information about specifications and dimensions on part number 101-113.
Configure
Basic Attributes
Type
Display Method
Mass(g)
Additional Spec
Digital/Analog
Graduation(inch)
Inch-Metric
Max. Permissible Error J MPE(inch)
Measuring Force
Measuring Spindle
Parallelism(inch)
Range(inch)
Remarks
Scale
Filter by standard shipping days
Optional Attributes
Part Number |
---|
101-114 |
101-119 |
101-120 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Display Method | Mass (g) | Additional Spec | Digital/Analog | Graduation (inch) | Inch-Metric | Max. Permissible Error J MPE (inch) | Measuring Force | Measuring Spindle | Parallelism (inch) | Range (inch) | Remarks | Scale | Measured force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
175.00 € | 1 | 5 Days | Analog | 245 | Ratchet | Analog | 0.0001 | Inch | ±0.0001 | 5-10 N (from 100 mm upward : 5-15 N) | With spindle lock, ø6.35 mm , spindle pitch 0.635 mm | 0.00008 | 1-2 | Ratched Stop | Thimble and sleeve satin chrome finish, ø18 mm | - | |||
210.00 € | 1 | 5 Days | - | - | 2-3 inch, Ratchet, 0.0001 inch | - | 0.001 / 0.0001 | - | - | - | - | 0.0008 | - | - | - | 5-10 | |||
247.00 € | 1 | 5 Days | Analog | - | Ratche | Analog | 0.0001 | Inch | ±0.00015 | 5-10 N (from 100 mm upward : 5-15 N) | With spindle lock, ø6.35 mm , spindle pitch 0.635 mm | 0.00012 | 3-4 | Ratched Stop | Thimble and sleeve satin chrome finish, ø18 mm | - |