Point Micrometer (112-153)

Point Micrometer 112-153

Product Details:

Manufacturer part number: 112-153

Brand: MITUTOYO

Price: 240.00

Delivery time: 60 Days


Technical Data:

Mass: 205 g

Graduation: - inch

Graduation: 0.01 mm

Inch-Metric: Metric

Max. Permissible Error J MPE: ±3 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

112-153

Part Number
112-153
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Tip
(degree)

240.00 €

1 60 Days 205-0.01Metric±3--0-2515

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 3-8

This page is Point Micrometer, part number 112-153.
You can find the detail information about specifications and dimensions on part number 112-153.

Variation of this product

Part Number
112-154
112-155
112-156
112-165
112-166
112-167
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Tip
(degree)

293.00 €

1 60 Days 305-0.01Metric±3--25-5015

313.00 €

1 60 Days 370-0.01Metric±3--50-7515

378.00 €

1 60 Days 500-0.01Metric±4--75-10015

266.00 €

1 60 Days 205-0.01Metric±3--0-2515

318.00 €

1 60 Days 305-0.01Metric±3--25-5015

349.00 €

1 60 Days 370-0.01Metric±3--50-7515

Tech Support