Ratchet Thimble Micrometer (102-708)

Ratchet Thimble Micrometer 102-708

Product Details:

Manufacturer part number: 102-708

Brand: MITUTOYO

Price: 158.00

Delivery time: 5 Days


Technical Data:

Mass: 270 g

Flatness: 0.6 µm

Inch-Metric: Metric

Max. Permissible Error J MPE: ±2 µm

Max. Permissible Error J MPE: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

102-708

Part Number
102-708
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Flatness
(µm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Remarks Parallelism
(μm)

158.00 €

1 5 Days 2700.6Metric±2---25-50-2

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 5-10

This page is Ratchet Thimble Micrometer, part number 102-708.
You can find the detail information about specifications and dimensions on part number 102-708.

Variation of this product

Part Number
102-701
102-702
102-707
102-717
102-718
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Flatness
(µm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Remarks Parallelism
(μm)

71.00 €

1 5 Days 1800.6Metric±2---0-25-2

108.00 €

1 5 Days 2700.6Metric±2---25-50-2

97.00 €

1 5 Days 1800.6Metric±2---0-25-2

97.00 €

1 5 Days 180-Inch-±0.00010.000080 - 1---

217.11 €

1 60 Days 270-Inch-±0.00010.000081-2-Ratched Thimble-

Tech Support