Screw Thread Micrometer, Series 125 (125-102)

Screw Thread Micrometer, Series 125 125-102

Product Details:

Manufacturer part number: 125-102

Brand: MITUTOYO

Price: 231.00

Delivery time: 60 Days


Technical Data:

Mass: 200 g

Range: 0-25 mm

Thread to be measured (Metric/Unified): 0.6-0.9 mm / 44-28 TPI


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

125-102

Part Number
125-102
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Range
(mm)
Thread to be measured (Metric/Unified)

231.00 €

1 60 Days 2000-250.6-0.9 mm / 44-28 TPI

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Graduation(mm) 0.01 Inch-Metric Metric Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
Scale Thimble and sleeve satin chrome finish, ø18 mm Spindle Feed Error(μm) 3

This page is Screw Thread Micrometer, Series 125, part number 125-102.
You can find the detail information about specifications and dimensions on part number 125-102.

Variation of this product

Part Number
125-101
125-103
125-104
125-105
125-106
125-107
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Range
(mm)
Thread to be measured (Metric/Unified)

231.00 €

1 5 Days 2000-250.4-0.5 mm / 64-48 TPI

231.00 €

1 5 Days 2000-251-1.75 mm / 24-14 TPI

231.00 €

1 60 Days 2000-252-3 mm / 13-9 TPI

231.00 €

1 60 Days 2000-253.5-5 mm / 8-5 TPI

317.00 €

1 5 Days 25025-500.4-0.5 mm / 64-48 TPI

317.00 €

1 5 Days 25025-500.6-0.9 mm / 44-28 TPI

Tech Support