Screw Thread Micrometer, Series 126 (126-128)

Screw Thread Micrometer, Series 126 126-128

Product Details:

Manufacturer part number: 126-128

Brand: MITUTOYO

Price: 523.00

Delivery time: 5 Days


Technical Data:

Mass: 450 g

Graduation: - inch

Graduation: 0.01 mm

Inch-Metric: Metric

Range: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

126-128

Part Number
126-128
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Range
(inch)
Range
(mm)
Spindle Feed Error
(inch)
Spindle Feed Error
(μm)

523.00 €

1 5 Days 450-0.01Metric-75-100-3

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Additional Spec Interchangeable Tips
Digital/Analog Analog Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm
Measured force(N) 5-10

This page is Screw Thread Micrometer, Series 126, part number 126-128.
You can find the detail information about specifications and dimensions on part number 126-128.

Variation of this product

Part Number
126-125
126-126
126-127
126-129
126-130
126-131
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Range
(inch)
Range
(mm)
Spindle Feed Error
(inch)
Spindle Feed Error
(μm)

371.00 €

1 5 Days 240-0.01Metric-0-25-3

444.00 €

1 5 Days 290-0.01Metric-25-50-3

494.00 €

1 5 Days 390-0.01Metric-50-75-3

541.00 €

1 5 Days 530-0.01Metric-100-125-3

653.00 €

1 5 Days 620-0.01Metric-125-150-3

717.00 €

1 5 Days 730-0.01Metric-150-175-3

Tech Support