Setting Standard Screw Thread Micrometer, Series 167 (167-271)

Setting Standard Screw Thread Micrometer, Series 167 167-271

Product Details:

Manufacturer part number: 167-271

Brand: MITUTOYO

Price: 143.00

Delivery time: 60 Days


Technical Data:

Accuracy: ±14 µm

Accuracy: - inch

Diameter (D): 60 mm

Inch-Metric: Metric

Length (L): - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

167-271

Part Number
167-271
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(µm)
Accuracy
(inch)
Diameter (D)
(mm)
Inch-Metric Length (L)
(inch)
Length (L)
(mm)

143.00 €

1 60 Days ±14-60Metric-275

Loading...

  1. 1

Basic information

Type Standard Micrometer

This page is Setting Standard Screw Thread Micrometer, Series 167, part number 167-271.
You can find the detail information about specifications and dimensions on part number 167-271.

Variation of this product

Part Number
167-264
167-265
167-266
167-272
167-273
167-274
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy
(µm)
Accuracy
(inch)
Diameter (D)
(mm)
Inch-Metric Length (L)
(inch)
Length (L)
(mm)

101.00 €

1 60 Days ±7-60Metric-100

114.00 €

1 60 Days ±8-60Metric-125

114.00 €

1 5 Days ±9-60Metric-150

68.00 €

1 5 Days ±4-55Metric-25

74.00 €

1 5 Days ±5-55Metric-50

89.00 €

1 5 Days ±6-55Metric-75

Tech Support