Sheet Metal Micrometer, Metric (118-103)

Sheet Metal Micrometer, Metric 118-103

Product Details:

Manufacturer part number: 118-103

Brand: MITUTOYO

Price: 555.00

Delivery time: 5 Days


Technical Data:

Mass: 2,650 g

Additional Spec: -

Anvil / Spindle: Type A, flat/flat

Flatness: 1 µm

Max. Permissible Error J MPE: ±5 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

118-103

Part Number
118-103
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Anvil / Spindle Flatness
(µm)
Max. Permissible Error J MPE
(µm)
Range
(mm)
Scale Measured force
(N)

555.00 €

1 5 Days 2,650-Type A, flat/flat1±50-25Thimble and sleeve satin chrome finish, ø21 mm10-14

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Graduation(mm) 0.01 Inch-Metric Metric Measuring Spindle With spindle lock, throat depth ≤ 150 mm : ø6.35 mmthroat depth =300 mm : ø8 mm, spindle pitch 0.5 mm
Parallelism(μm) 3

This page is Sheet Metal Micrometer, Metric, part number 118-103.
You can find the detail information about specifications and dimensions on part number 118-103.

Variation of this product

Part Number
118-101
118-102
118-110
118-114
118-118
118-126
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Additional Spec Anvil / Spindle Flatness
(µm)
Max. Permissible Error J MPE
(µm)
Range
(mm)
Scale Measured force
(N)

274.00 €

1 5 Days 445-Type A, flat/flat0.6±40-25Thimble and sleeve satin chrome finish, ø18 mm3-8

274.00 €

1 5 Days 740-Type A, flat/flat0.6±40-25Thimble and sleeve satin chrome finish, ø18 mm3-8

293.00 €

1 5 Days 820-Type A, flat/flat0.6±425-50Thimble and sleeve satin chrome finish, ø18 mm3-8

364.00 €

1 5 Days 740Spherical Anvil/Spindle, 150 mm ThroatType B, spherical/flat0.6±40-25Thimble and sleeve satin chrome finish, ø18 mm3-8

364.00 €

1 60 Days 740Spherical Anvil/Spindle, 150 mm ThroatType C, spherical/spherical0.6±40-25Thimble and sleeve satin chrome finish, ø18 mm3-8

293.00 €

1 60 Days 820-Type C, spherical/spherical0.6±425-50Thimble and sleeve satin chrome finish, ø18 mm3-8

Tech Support