Spline Micrometer (111-116)

Spline Micrometer 111-116

Product Details:

Manufacturer part number: 111-116

Brand: MITUTOYO

Price: 293.00

Delivery time: 5 Days


Technical Data:

Mass: 305 g

Anvil / Spindle: Type A, D=3 mm

Max. Permissible Error J MPE: ±3 µm

Measuring Face: 3 mm

Range: 25-50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

111-116

Part Number
111-116
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Anvil / Spindle Max. Permissible Error J MPE
(µm)
Measuring Face Range
(mm)
Parallelism
(μm)

293.00 €

1 5 Days 305Type A, D=3 mm±33 mm25-502

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Flatness(µm) 0.3 Graduation(mm) 0.01 Inch-Metric Metric
Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 5-10

This page is Spline Micrometer, part number 111-116.
You can find the detail information about specifications and dimensions on part number 111-116.

Variation of this product

Part Number
111-115
111-117
111-118
111-119
111-120
111-121
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Anvil / Spindle Max. Permissible Error J MPE
(µm)
Measuring Face Range
(mm)
Parallelism
(μm)

240.00 €

1 5 Days 205Type A, D=3 mm±33 mm0-252

333.00 €

1 5 Days 370Type A, D=3 mm±33 mm50-752

355.00 €

1 5 Days 500Type A, D=3 mm±43 mm75-1003

404.00 €

1 5 Days 655Type A, D=3 mm±43 mm100-1253

436.00 €

1 5 Days 710Type A, D=3 mm±43 mm125-1503

484.00 €

1 5 Days 900Type A, D=3 mm±53 mm150-1753

Tech Support