Spline Micrometer, Inch

Spline Micrometer, Inch
A Mitutoyo non-digital micrometer provided with a spindle and anvil reduced in diameter to enable measurement within slotted features, such as keyways. A ratchet stop guarantees repeatable measurement. High resolution provided by a vernier scale on sleeve.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

111-166

Part Number
111-166
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

243.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Mass(g) 205
Anvil / Spindle Type A, D=3 mm Digital/Analog Analog Flatness(inch) 0.000012
Graduation(inch) 0.0001 Inch-Metric Inch Max. Permissible Error J MPE(inch) ±0.00015
Measuring Face 3 mm Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Parallelism(inch) 0.00008
Range(inch) 0 - 1 Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 5-10

This page is Spline Micrometer, Inch, part number 111-166.
You can find the detail information about specifications and dimensions on part number 111-166.

Tech Support