Tubular Inside Micrometer (133-143)

Tubular Inside Micrometer 133-143

Product Details:

Manufacturer part number: 133-143

Brand: MITUTOYO

Price: 158.00

Delivery time: 5 Days


Technical Data:

Display Method: Analog

Mass: 50 g

Additional Spec: -

Digital/Analog: Analog

Extension Rods: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

133-143

Part Number
133-143
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Display Method Mass
(g)
Additional Spec Digital/Analog Extension Rods
(mm)
Max. Permissible Error J MPE
(µm)
Measuring Face Measuring Method Measuring Span
(mm)
Measuring Spindle Measuring Spindle
(mm)
Range
(mm)
Scale Spindle Feed Error
(μm)

158.00 €

1 5 Days Analog50-Analog-±3Carbide tipped2-Point-With spindle lock (except 50-75 mm), spindle pitch 0.5 mm-50-75Thimble and sleeve satin chrome finish, Ø18 mm-

Loading...

  1. 1

Basic information

Type Special Micrometer Graduation(mm) 0.01 Inch-Metric Metric

This page is Tubular Inside Micrometer, part number 133-143.
You can find the detail information about specifications and dimensions on part number 133-143.

Variation of this product

Part Number
133-144
133-145
133-146
133-147
133-148
133-149
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Display Method Mass
(g)
Additional Spec Digital/Analog Extension Rods
(mm)
Max. Permissible Error J MPE
(µm)
Measuring Face Measuring Method Measuring Span
(mm)
Measuring Spindle Measuring Spindle
(mm)
Range
(mm)
Scale Spindle Feed Error
(μm)

165.00 €

1 5 Days Analog75-Analog-±4Carbide tipped2-Point-With spindle lock (except 50-75 mm), spindle pitch 0.5 mm-75-100Thimble and sleeve satin chrome finish, Ø18 mm-

172.00 €

1 60 Days Analog130-Analog-±5Carbide tipped2-Point-With spindle lock (except 50-75 mm), spindle pitch 0.5 mm-100-125Thimble and sleeve satin chrome finish, Ø18 mm-

176.00 €

1 5 Days Analog160-Analog-±5Carbide tipped2-Point-With spindle lock (except 50-75 mm), spindle pitch 0.5 mm-125-150Thimble and sleeve satin chrome finish, Ø18 mm-

181.00 €

1 5 Days Analog170-Analog-±5Carbide tipped2-Point-With spindle lock (except 50-75 mm), spindle pitch 0.5 mm-150-175Thimble and sleeve satin chrome finish, Ø18 mm-

195.00 €

1 5 Days Analog180-Analog-±5Carbide tipped2-Point-With spindle lock (except 50-75 mm), spindle pitch 0.5 mm-175-200Thimble and sleeve satin chrome finish, Ø18 mm-

204.00 €

1 5 Days Analog200-Analog-±5Carbide tipped2-Point-With spindle lock (except 50-75 mm), spindle pitch 0.5 mm-200-225Thimble and sleeve satin chrome finish, Ø18 mm-

Tech Support