Tubular Inside Micrometer with Extension, Inch (139-179)

Tubular Inside Micrometer with Extension, Inch 139-179

Product Details:

Manufacturer part number: 139-179

Brand: MITUTOYO

Price: 909.00

Delivery time: 5 Days


Technical Data:

Mass: 790 g

Extension Rods: 5 (1, 2, 4, 8, 16 inch)

Limit of Error: ±(0.00015+0.00005xnumber of rods+0.00005(max. measurement length/2))\

Measuring Method: 2-Point

Measuring Span: 1 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

139-179

Part Number
139-179
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Extension Rods Limit of Error Measuring Method Measuring Span
(inch)
Measuring Spindle
(inch)
Measuring Spindle
(mm)
Range
(inch)
Scale Spindle Feed Error
(inch)

909.00 €

1 5 Days 7905 (1, 2, 4, 8, 16 inch)±(0.00015+0.00005xnumber of rods+0.00005(max. measurement length/2))\2-Point1Spindle pitch 0.025 inch-4-36Thimble and sleeve satin chrome finish, ø18 mmø13 mm (139-203, 139-204)0.00015

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Graduation(inch) 0.001 Inch-Metric Inch Measuring Face Carbide

This page is Tubular Inside Micrometer with Extension, Inch, part number 139-179.
You can find the detail information about specifications and dimensions on part number 139-179.

Variation of this product

Part Number
139-178
139-180
139-181
139-182
140-161
140-162
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Extension Rods Limit of Error Measuring Method Measuring Span
(inch)
Measuring Spindle
(inch)
Measuring Spindle
(mm)
Range
(inch)
Scale Spindle Feed Error
(inch)

760.00 €

1 5 Days 4904 (1, 2, 4, 8 inch)±(0.00015+0.00005xnumber of rods+0.00005(max. measurement length/2))\2-Point1Spindle pitch 0.025 inch-4-20Thimble and sleeve satin chrome finish, ø18 mmø13 mm (139-203, 139-204)0.00015

1,091.00 €

1 5 Days 1,0906 (1, 2, 4, 8, 16 inch (2 pcs.))±(0.00015+0.00005xnumber of rods+0.00005(max. measurement length/2))\2-Point1Spindle pitch 0.025 inch-4-56Thimble and sleeve satin chrome finish, ø18 mmø13 mm (139-203, 139-204)0.00015

1,278.00 €

1 60 Days 1,3907 (1, 2, 4, 8, 16 inch (3 pcs.))±(0.00015+0.00005xnumber of rods+0.00005(max. measurement length/2))\2-Point1Spindle pitch 0.025 inch-4-68Thimble and sleeve satin chrome finish, ø18 mmø13 mm (139-203, 139-204)0.00015

1,420.00 €

1 5 Days 1,6908 (1, 2, 4, 8, 16 inch (4 pcs.))±(0.00015+0.00005xnumber of rods+0.00005(max. measurement length/2))\2-Point1Spindle pitch 0.025 inch-4-84Thimble and sleeve satin chrome finish, ø18 mmø13 mm (139-203, 139-204)0.00015

3,487.00 €

1 60 Days 3,9005 (2, 4, (2 pcs.), 8, 20 inch)±(0.00035+0.00005xnumber of rods+0.00005(max. measurement length/2))\-2-Spindle pitch 0.63540 - 80Thimble and sleeve satin chrome finish, ø21 mm0.0003

3,868.00 €

1 5 Days 5,4006 (2, 4 (2 pcs.), 8, 20. 40 inch)±(0.00035+0.00005xnumber of rods+0.00005(max. measurement length/2))\-2-Spindle pitch 0.63540 - 120Thimble and sleeve satin chrome finish, ø21 mm0.0003

Tech Support