Tubular Inside Micrometer with Extension, Metric (139-174)

Tubular Inside Micrometer with Extension, Metric 139-174

Product Details:

Manufacturer part number: 139-174

Brand: MITUTOYO

Price: 909.00

Delivery time: 60 Days


Technical Data:

Mass: 790 g

Extension Rods: 5 (25, 50, 100, 200, 400) mm

Limit of Error: ±(3+number of rods+max. measurement length/50) µm

Measuring Method: 2-Point

Measuring Span: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

139-174

Part Number
139-174
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Extension Rods
(mm)
Limit of Error Measuring Method Measuring Span
(mm)
Range
(mm)
Scale Spindle Feed Error
(μm)

909.00 €

1 60 Days 7905 (25, 50, 100, 200, 400)±(3+number of rods+max. measurement length/50) µm2-Point25100-900Thimble and sleeve satin chrome finish, ø18 mmø13 mm (139-203, 139-204)3

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Graduation(mm) 0.01 Inch-Metric Metric Measuring Face Carbide
Measuring Spindle(mm) Spindle pitch 0.5

This page is Tubular Inside Micrometer with Extension, Metric, part number 139-174.
You can find the detail information about specifications and dimensions on part number 139-174.

Variation of this product

Part Number
139-173
139-175
139-176
139-177
139-203
139-204
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Extension Rods
(mm)
Limit of Error Measuring Method Measuring Span
(mm)
Range
(mm)
Scale Spindle Feed Error
(μm)

760.00 €

1 5 Days 4904 (25, 50, 100, 200)±(3+number of rods+max. measurement length/50) µm2-Point25100-500Thimble and sleeve satin chrome finish, ø18 mmø13 mm (139-203, 139-204)3

1,091.00 €

1 60 Days 1,0906 (25, 50, 100, 200, 400 (2 pcs.))±(3+number of rods+max. measurement length/50) µm2-Point25100-1,300Thimble and sleeve satin chrome finish, ø18 mmø13 mm (139-203, 139-204)3

1,278.00 €

1 60 Days 1,3907 (25, 50, 100, 200, 400 (3 pcs.))±(3+number of rods+max. measurement length/50) µm2-Point25100-1,700Thimble and sleeve satin chrome finish, ø18 mmø13 mm (139-203, 139-204)3

1,420.00 €

1 60 Days 1,6908 (25, 50, 100, 200, 400 (4 pcs.))±(3+number of rods+max. measurement length/50) µm2-Point25100-2,100Thimble and sleeve satin chrome finish, ø18 mmø13 mm (139-203, 139-204)3

414.00 €

1 60 Days 2408 (10, 20, 30, 60, 90, 110, 120, 130)±(6+max. measurement length/50) µm2-Point1040-300Thimble and sleeve satin chrome finish, ø18 mmø13 mm (139-203, 139-204)6

566.00 €

1 5 Days 77010 (25, 50, 75, 150, 225, 300, 350, 400, 425, 450)±(6+max. measurement length/50) µm2-Point25100-1,000Thimble and sleeve satin chrome finish, ø18 mmø13 mm (139-203, 139-204)6

Tech Support