Tubular Inside Micrometer, Hardened Face (137-203)

Tubular Inside Micrometer, Hardened Face 137-203

Product Details:

Manufacturer part number: 137-203

Brand: MITUTOYO

Price: 545.00

Delivery time: 5 Days


Technical Data:

Mass: 460 g

Extension Rods: 6 (13, 25, 50 (2 pcs.), 100. 200) mm

Range: 50-500 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

137-203

Part Number
137-203
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Extension Rods
(mm)
Range
(mm)

545.00 €

1 5 Days 4606 (13, 25, 50 (2 pcs.), 100. 200)50-500

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Graduation(mm) 0.01 Inch-Metric Metric Limit of Error ±(3+number of rods+max. measurement length/50) µm
Measuring Face Hardened steel Measuring Method 2-Point Measuring Span(mm) 13
Measuring Spindle(mm) Spindle pitch 0.5 Scale Thimble and sleeve satin chrome finish, ø15 mm Spindle Feed Error(μm) 3

This page is Tubular Inside Micrometer, Hardened Face, part number 137-203.
You can find the detail information about specifications and dimensions on part number 137-203.

Variation of this product

Part Number
137-201
137-202
137-204
137-205
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Extension Rods
(mm)
Range
(mm)

274.00 €

1 5 Days 1453 (13, 25, 50)50-150

390.00 €

1 5 Days 3055 (13, 25, 50 (2 pcs.), 100)50-300

721.00 €

1 5 Days 8458 (13, 25, 50 (2 pcs.), 100. 200 (2 pcs.), 300)50-1,000

944.00 €

1 5 Days 1,22510, 13, 25, 50 (2 pcs.), 100, 200 (3 pcs.), 300 (2 pcs.)50-1,500

Tech Support