Tubular Inside Micrometer, Hardened Face, Inch (137-212)

Tubular Inside Micrometer, Hardened Face, Inch 137-212

Product Details:

Manufacturer part number: 137-212

Brand: MITUTOYO

Price: 390.00

Delivery time: 60 Days


Technical Data:

Mass: 305 g

Extension Rods: 5 (0.5, 1, 2 (2 pcs.), 4 inch)

Range: 2-12 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

137-212

Part Number
137-212
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Extension Rods Range
(inch)

390.00 €

1 60 Days 3055 (0.5, 1, 2 (2 pcs.), 4 inch)2-12

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Graduation(inch) 0.001 Inch-Metric Inch Limit of Error ±(0.00015+0.00005xnumber of rods+0.00005(max. measurement length/2))\
Measuring Face Hardened steel Measuring Method 2-Point Measuring Span(inch) 0.5
Measuring Spindle(inch) Spindle pitch 0.025 inch Scale Thimble and sleeve satin chrome finish, ø15 mm Spindle Feed Error(inch) 0.00015

This page is Tubular Inside Micrometer, Hardened Face, Inch, part number 137-212.
You can find the detail information about specifications and dimensions on part number 137-212.

Variation of this product

Part Number
137-211
137-213
137-214
137-215
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Extension Rods Range
(inch)

274.00 €

1 5 Days 1453 (0.5, 1, 2 inch)2-6

545.00 €

1 5 Days 4606 (0.5, 1, 2 (2 pcs.), 4, 8 inch)2-20

721.00 €

1 5 Days 8458 (0.5, 1, 2 (2 pcs.), 4, 8 (2 pcs.), 12 inch)2-40

944.00 €

1 60 Days 1,22510 (0.5, 1, 2 (2 pcs.), 4, 8 (3 pcs.), 12 inch (2 pcs.))2-60

Tech Support