V-Anvil Micrometer, Inch

V-Anvil Micrometer, Inch
A Mitutoyo non-digital micrometer provided with a V-shaped anvil to enable measurement of 5-flute cutting tools, such as taps and reamers. A ratchet stop guarantees repeatable measurement. High resolution provided by a vernier scale on sleeve.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

114-135

Part Number
114-135
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

608.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Mass(g) 220
Digital/Analog Analog Graduation(inch) 0.0001 Inch-Metric Inch
Max. Permissible Error J MPE(inch) ±0.0002 Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.75 mm Range(inch) 0.9 - 1
Scale Thimble and sleeve satin chrome finish, ø18 mm Setting Standard 167-337 ø0.2 inch Measured force(N) 5-10

This page is V-Anvil Micrometer, Inch, part number 114-135.
You can find the detail information about specifications and dimensions on part number 114-135.

Tech Support