V-Anvil Micrometer, Metric (114-122)

V-Anvil Micrometer, Metric 114-122

Product Details:

Manufacturer part number: 114-122

Brand: MITUTOYO

Price: 755.00

Delivery time: 5 Days


Technical Data:

Mass: 400 g

Max. Permissible Error J MPE: ±5 µm

Range: 25-45 mm

Remarks: -

Setting Standard: 167-329 ø25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

114-122

Part Number
114-122
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Max. Permissible Error J MPE
(µm)
Range
(mm)
Remarks Setting Standard

755.00 €

1 5 Days 400±525-45-167-329 ø25 mm

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Graduation(mm) 0.01 Inch-Metric Metric Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.75 mm
Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 5-10

This page is V-Anvil Micrometer, Metric, part number 114-122.
You can find the detail information about specifications and dimensions on part number 114-122.

Variation of this product

Part Number
114-121
114-123
114-124
114-137
114-165
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Max. Permissible Error J MPE
(µm)
Range
(mm)
Remarks Setting Standard

547.00 €

1 5 Days 255±45-25With groove167-327 ø5 mm

802.00 €

1 5 Days 540±645-65-167-331 ø55 mm

1,007.00 €

1 60 Days 760±765-85-167-332 ø70 mm

608.00 €

1 60 Days 220±42.3-25-167-327 ø5 mm

528.00 €

1 5 Days 255±45-25-167-327 ø5 mm

Tech Support