Linear Gauge Counter EH (542-073D)

Linear Gauge Counter EH 542-073D

Product Details:

Manufacturer part number: 542-073D

Brand: MITUTOYO

Price: 1,401.00

Delivery time: 5 Days


Technical Data:

Effective Movement Range: - mm

ABS / INC (INC ZERO): -

Accuracy: - inch

Accuracy: - mm

Additional Spec: for Series 2 (Waterproof Type) Lug: 5 mm Width


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

542-073D

Part Number
542-073D
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective Movement Range
(mm)
ABS / INC (INC ZERO) Accuracy
(inch)
Accuracy
(mm)
Additional Spec Column Ø Contact Point Dial Reading Digital Step Digital Step
(mm)
Digital / Analog Dimensions
(mm)
Display Effective Table Dimensions
(mm)
Error of Indication One Revolution
(inch)
Fine Adjustment
(mm)
For Series Functions Graduation
(mm)
H MPE (Hysteresis)
(inch)
Inch-Metric Mass
(kg)
Max. Measurement Height
(mm)
ON/OFF Perpendicularity Table-Stem Hole
(mm)
R MPE (Repeatability)
(inch)
Range
(inch)
Range
(mm)
Remarks Stem
(mm)
Stem Hole Diameter Table Flatness
(µm)
Diameter
(mm)
Mass
(g)
Power Supply Resolution
(mm)

1,401.00 €

1 5 Days ----for Series 2 (Waterproof Type) Lug: 5 mm Width------a = 2.5----2 (waterproofS type and A type)-----------Flat back plate-----Via AC Adapter (12-24 V DC, 700 mA)0.0001/0.001/0.01

Loading...

  1. 1

This page is Linear Gauge Counter EH, part number 542-073D.
You can find the detail information about specifications and dimensions on part number 542-073D.

Variation of this product

Part Number
542-071E
542-072D
542-072E
542-073E
542-075D
542-075E
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Effective Movement Range
(mm)
ABS / INC (INC ZERO) Accuracy
(inch)
Accuracy
(mm)
Additional Spec Column Ø Contact Point Dial Reading Digital Step Digital Step
(mm)
Digital / Analog Dimensions
(mm)
Display Effective Table Dimensions
(mm)
Error of Indication One Revolution
(inch)
Fine Adjustment
(mm)
For Series Functions Graduation
(mm)
H MPE (Hysteresis)
(inch)
Inch-Metric Mass
(kg)
Max. Measurement Height
(mm)
ON/OFF Perpendicularity Table-Stem Hole
(mm)
R MPE (Repeatability)
(inch)
Range
(inch)
Range
(mm)
Remarks Stem
(mm)
Stem Hole Diameter Table Flatness
(µm)
Diameter
(mm)
Mass
(g)
Power Supply Resolution
(mm)

1,226.00 €

1 5 Days ----for 1003T, 1003A------a = 1----1,003A-----------Flat back plate-----Via AC Adapter (12-24 V DC, 700 mA No. 527428 Standard Accessories)1E-4/0.001/0.01

1,226.00 €

1 5 Days ----for 19xx except One Revolution Type------a = 1----1,911AB-10. 1,913AB-10. 1,921AB-10.1,923AB-10. 1,925AB-10-----------Flat back plate-----+ 9 - 12 V DC 400 mA or AC adapter0.001/0.01 (automatic setting by gauge)

1,226.00 €

1 60 Days ----for F-Type Water Proof Model------a = 1.2----2 (waterproofF type)-----------Flat back plate-----+ 9 - 12 V DC 400 mA or AC adapter0.001/0.01 (automatic setting by gauge)

1,401.00 €

1 60 Days -Yes-±0.02-----0.01--LCD, character height 9 mm----------Yes---0-12-----70Via AC Adapter (12-24 V DC, 700 mA)1E-4/0.001/0.01

1,008.00 €

1 5 Days --±0.0001-Bracket-Thread M 1.7 x 0.350-4-0--Analog---±0.0001--Full set0.0020.0001Inch----±0.000040.008--4/9.52---50Via AC Adapter (12-24 V DC, 700 mA No. 527428 Standard Accessories)0.0001/0.001/0.01

1,008.00 €

1 60 Days -Yes--0-0.5 inch/Metric---0.0005 inch/0.01mm---LCD, character height 9 mm----------Yes---------70Via AC Adapter (12-24 V DC, 700 mA No. 527428 Standard Accessories)1E-4/0.001/0.01

Tech Support