Vernier Height Gauge, Inch/Metric

Vernier Height Gauge, Inch/Metric
A Mitutoyo Vernier Height Gauge with a dual unit main scale. Stainless steel construction with easy-to-read, satin-chromed scales.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
506-208
514-103
514-105
514-107
514-109
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Scale Adjustment Fine Adjustment
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Scale Adjustment
(inch)
Fine Adjustment
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error J MPE
(mm)
Mass
(kg)

415.00 €

1 5 Days 15 mm: 300 / 450 / 600 mm range, 25 mm: 1,000 mm range-±0.0010.0010-8--±0.03±0.031.4

498.00 €

1 5 Days -0.16±0.0020.0020-120.64±0.04±0.043.1

958.00 €

1 5 Days -0.16±0.0020.0020-180.64±0.05±0.053.4

1,317.00 €

1 60 Days -0.27±0.0020.0020-240.66±0.05±0.057.4

2,797.00 €

1 60 Days -0.24±0.0030.0030-4016±0.07±0.0719

Loading...

  1. 1

Basic information

Product Type Height gauge Display Method Analog Digital/Analog Analog
Inch-Metric Inch/Metric Graduation(inch) 0.001 Graduation(mm) 0.02

Tech Support