Carbide Tipped Scriber (905200)

Carbide Tipped Scriber 905200

Product Details:

Manufacturer part number: 905200

Brand: MITUTOYO

Price: 219.74

Delivery time: 60 Days


Technical Data:

Remarks: Carbide tipped scriber (9 x 9 mm) 150 mm length

Applicable Height Gauges: 192-663-10, 192-664-10, 192-665-10,
514-108, 514-109, 570-230


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

905200

Part Number
905200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Remarks Applicable Height Gauges

219.74 €

1 60 Days Carbide tipped scriber (9 x 9 mm) 150 mm length192-663-10, 192-664-10, 192-665-10,
514-108, 514-109, 570-230

Loading...

  1. 1

Basic information

Product Type Parts for Height Gauge

This page is Carbide Tipped Scriber, part number 905200.
You can find the detail information about specifications and dimensions on part number 905200.

Variation of this product

Part Number
07GZA000
900173
900258
900390
905201
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Remarks Applicable Height Gauges

69.00 €

1 5 Days Carbide tipped scriber (9 x 9 mm) 80 mm length192-130, 192-131, 192-132, 192-133, 192-613-10, 192-614-10, 192-615-10,
514-102, 514-104, 514-106, 514-103, 514-105, 514-107, 570-302, 570-304, 570-402, 570-404

87.00 €

1 5 Days Carbide tipped scriber (12.7 x 6.35 mm) 47 mm length570-227, 570-244, 506-207, 506-208

106.58 €

1 60 Days Carbide tipped scriber (12.7 x 6.35 mm)60 mm length192-630-10, 192-631-10, 192-632-10,
192-633-10, 570-312, 570-313, 570-314

417.11 €

1 60 Days Carbide tipped scriber (16 x 10 mm) 144 mm length514-170

180.26 €

1 60 Days Carbide tipped scriber (12.7 x 6.35 mm) 150 mm length192-670-10, 192-671-10, 192-672-10, 192-673-10, 570-248

Tech Support