Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
215-120-10
Effective Table Dimensions(mm) | Ø 60 | Mass(kg) | 6.5 | Maximum Measuring Height(mm) | 110 |
---|---|---|---|---|---|
Measuring Stroke(mm) | max.38 |
This page is Stand for Bore Gauge Series 526, part number 215-120-10.
You can find the detail information about specifications and dimensions on part number 215-120-10.