Internal Digital Caliper Gauge (209-928)

Internal Digital Caliper Gauge 209-928

Product Details:

Manufacturer part number: 209-928

Brand: MITUTOYO

Price: 962.50

Delivery time: 5 Days


Technical Data:

Accuracy: 0.01 mm

Analog Bar Resolution Switchable: Yes

Digital Step: - mm

Digital/Analog: -

Graduation: 0.001 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

209-928

Part Number
209-928
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(mm)
Analog Bar Resolution Switchable Digital Step
(mm)
Digital/Analog Graduation
(mm)
Inch-Metric Protection Range
(mm)
Resolution
(mm)
Type Mass
(g)
Power Supply Measured force
(N)
Function

962.50 €

1 5 Days 0.01Yes--0.001Metric/InchIP 675~200.001 / 0.002 / 0.005 / 0.010Fig. 3160Lithium-Polymer power pack0.8-1.3-

Loading...

  1. 1

Basic information

ABS/INC Switchable Yes Auto Power OFF After 1/5/10 min. Non use YES DATA Key Yes
DATA-Logger (100 Measured Values) Yes HOLD Yes Max. Reading Yes
Min. Reading Yes mm/inch Conversion Yes OFFSET Yes
SET Key Yes Tolerance LED (Green/Red) Yes

This page is Internal Digital Caliper Gauge, part number 209-928.
You can find the detail information about specifications and dimensions on part number 209-928.

Variation of this product

Part Number
209-927
209-929
209-934
209-935
209-936
209-937
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy
(mm)
Analog Bar Resolution Switchable Digital Step
(mm)
Digital/Analog Graduation
(mm)
Inch-Metric Protection Range
(mm)
Resolution
(mm)
Type Mass
(g)
Power Supply Measured force
(N)
Function

962.50 €

1 60 Days 0.01Yes--0.001Metric/InchIP 672.5~12.50.001 / 0.002 / 0.005 / 0.010Fig. 4160Lithium-Polymer power pack0.8-1.3-

1,055.00 €

1 5 Days 0.01Yes--0.001Metric/InchIP 6710~250.001 / 0.002 / 0.005 / 0.010Fig. 3160Lithium-Polymer power pack0.8-1.3-

775.00 €

1 5 Days 0.03-0.001 / 0.002 / 0.005 / 0.01 / 0.02 / 0.05Digital--IP672.5~12.5-Fig. 12452 batteries LR3 (AAA)0.8-1.2Measuring contacts: carbide bevel (R = 0.1 mm)

775.00 €

1 5 Days 0.015-0.001 / 0.002 / 0.005 / 0.01 / 0.02 / 0.05Digital--IP675 15-Fig. 42602 batteries LR03 (AAA)0.8-1.2Measuring contacts: carbide ball Ø 0.6 mm

775.00 €

1 5 Days 0.03-0.001 / 0.002 / 0.005 / 0.01 / 0.02 / 0.05Digital--IP6710~30-Fig. 42702 batteries LR3 (AAA)1.1-1.6Measuring contacts: carbide ball Ø 1 mm

775.00 €

1 5 Days 0.03-0.001 / 0.002 / 0.005 / 0.01 / 0.02 / 0.05Digital--IP6720~40-Fig. 22702 batteries LR3 (AAA)1.1-1.6Measuring contacts: carbide ball Ø 1 mm

Tech Support