Gauge Sets, Inch (Part Numbers)

Gauge Sets, Inch
A set of six Mitutoyo transfer gauges that enables the diameter of holes, bores or grooves to be measured with outside micrometers or calipers. In operation the spring loaded plunger of a gauge is allowed to expand within the feature to be measured and then locked in place using the knurled rotary control on the end of the handle. In practice some manipulation is necessary to ensure that the minimum size has been captured, after which the gauge is carefully withdrawn so that the dimension across the contact surfaces can be measured. Enables small hole, bore and groove measurement using existing workshop tools. Knurled finish provides secure handling and easy locking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

155-903

Part Number
155-903
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

324.00 €

1 5 Days

Loading...

  1. 1

Basic information

Additional Spec 0.313~6 inch, 6 pcs. Digital/Analog Analog Gauges Included 155-121 155-122 155-123 155-124 155-125 155-126
Inch-Metric Inch Mass(g) 15, 25, 35, 75, 80, 100

This page is Gauge Sets, Inch, part number 155-903.
You can find the detail information about specifications and dimensions on part number 155-903.

Tech Support