Digital ABSOLUTE Borematic (Internal) (568-462)

Digital ABSOLUTE Borematic (Internal) 568-462

Product Details:

Manufacturer part number: 568-462

Brand: MITUTOYO

Price: 1,405.00

Delivery time: 5 Days


Technical Data:

Additional Spec: -

Digital Step: 0.00005 inch

Inch-Metric: Inch/Metric

Individual Ranges: - mm

Individual Ranges: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

568-462

Part Number
568-462
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Digital Step
(inch)
Inch-Metric Individual Ranges
(mm)
Individual Ranges
(inch)
Max. Permissible Error J MPE
(µm)
Measuring Face Range
(mm)
Range
(inch)
Setting Rings Included Mass
(g)
Battery life

1,405.00 €

1 5 Days -0.00005Inch/Metric---Titanium coated tungsten carbide taper: tungsten carbide-0.35~0.425-485Approx. 5000 hours

Loading...

  1. 1

Basic information

2 x PRESET Yes ABS / INC (INC ZERO) Yes DATA (output with Cable) / Hold (display value) Yes
Data Output Yes Digital Step(mm) 0.001 Digital/Analog Digital
Function lock Yes GO/±NG Judgement Yes Measuring Method 3-Point
ON/OFF Yes Display LCD, character height: 11 mm Power Supply 1 battery SR-44

This page is Digital ABSOLUTE Borematic (Internal), part number 568-462.
You can find the detail information about specifications and dimensions on part number 568-462.

Variation of this product

Part Number
568-364
568-365
568-366
568-463
568-464
568-465
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Digital Step
(inch)
Inch-Metric Individual Ranges
(mm)
Individual Ranges
(inch)
Max. Permissible Error J MPE
(µm)
Measuring Face Range
(mm)
Range
(inch)
Setting Rings Included Mass
(g)
Battery life

1,434.00 €

1 5 Days --Metric--±5Titanium coated hardened steeltaper: tungsten carbide12~16--475Approx. 5000 hours

1,434.00 €

1 5 Days --Metric--±5Titanium coated hardened steeltaper: tungsten carbide16~20--480Approx. 5000 hours

1,528.00 €

1 5 Days --Metric--±6Titanium coated hardened steeltaper: tungsten carbide20~25--540Approx. 5000 hours

1,405.00 €

1 60 Days -0.00005Inch/Metric---Titanium coated tungsten carbide taper: tungsten carbide-0.425~0.5-485Approx. 5000 hours

1,434.00 €

1 60 Days -0.00005Inch/Metric---Titanium coated-0.5~0.65-475Approx. 5000 hours

1,434.00 €

1 60 Days -0.00005Inch/Metric---Titanium coated-0.65~0.8-480Approx. 5000 hours

Tech Support