Steel Rule, Wide Rigid Rule (182-104)

Steel Rule, Wide Rigid Rule 182-104

Product Details:

Manufacturer part number: 182-104

Brand: MITUTOYO

Price: 29.00

Delivery time: 60 Days


Technical Data:

Accuracy: ±0.006 inch

Accuracy: - mm

Graduation: 1/10, 1/50, 1/32, 1/64 inch

Graduation: - mm

Inch-Metric: Inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

182-104

Part Number
182-104
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(inch)
Accuracy
(mm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Mass
(g)
Range
(inch)
Range
(mm)
Thickness
(mm)
Width
(inch)
Width
(mm)

29.00 €

1 60 Days ±0.006-1/10, 1/50, 1/32, 1/64-Inch-0 - 6--0.75-

Loading...

  1. 1

Basic information

Product Type Accessory

This page is Steel Rule, Wide Rigid Rule, part number 182-104.
You can find the detail information about specifications and dimensions on part number 182-104.

Variation of this product

Part Number
182-101
182-102
182-103
182-105
182-106
182-107
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy
(inch)
Accuracy
(mm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Mass
(g)
Range
(inch)
Range
(mm)
Thickness
(mm)
Width
(inch)
Width
(mm)

29.00 €

1 5 Days ±0.006-1/8, 1/16, 1/32, 1/64-Inch-0 - 6--0.75-

29.00 €

1 60 Days ±0.006-1/50, 1/100, 1/32, 1/64-Inch-0 - 6--0.75-

29.00 €

1 5 Days ±0.006-1/10, 1/100, 1/32, 1/64-Inch-0 - 6--0.75-

26.00 €

1 60 Days ±0.006±0.151/32, 1/641, 5Inch/Metric-0 - 6150-0.75-

30.00 €

1 5 Days ±0.006±0.151/50, 1/1001, 5Inch/Metric-0 - 6150-0.75-

30.00 €

1 60 Days ±0.006±0.151/10, 1/1001, 5Inch/Metric-0 - 6150-0.75-

Tech Support