Steel Rule, Fully-Flexible Rule, Inch (182-202)

Steel Rule, Fully-Flexible Rule, Inch 182-202

Product Details:

Manufacturer part number: 182-202

Brand: MITUTOYO

Price: 19.00

Delivery time: 60 Days


Technical Data:

Accuracy: ±0.006 inch

Graduation: 1/50, 1/100, 1/32, 1/64 inch

Range: 0 - 6 inch

Width: 0.5 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

182-202

Part Number
182-202
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(inch)
Graduation
(inch)
Range
(inch)
Width
(inch)

19.00 €

1 60 Days ±0.0061/50, 1/100, 1/32, 1/640 - 60.5

Loading...

  1. 1

Basic information

Product Type Accessory Inch-Metric Inch

This page is Steel Rule, Fully-Flexible Rule, Inch, part number 182-202.
You can find the detail information about specifications and dimensions on part number 182-202.

Variation of this product

Part Number
182-201
182-203
182-204
182-221
182-222
182-223
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy
(inch)
Graduation
(inch)
Range
(inch)
Width
(inch)

19.00 €

1 5 Days ±0.0061/8, 1/16, 1/32, 1/640 - 60.5

19.00 €

1 5 Days ±0.0061/10, 1/100, 1/32, 1/640 - 60.5

19.00 €

1 60 Days ±0.0061/10, 1/50, 1/32, 1/640 - 60.5

36.00 €

1 5 Days ±0.0061/8, 1/16, 1/32, 1/640 - 120.5

44.00 €

1 60 Days ±0.0061/50, 1/100, 1/32, 1/640 - 120.5

36.00 €

1 60 Days ±0.0061/10, 1/100, 1/32, 1/640 - 120.5

Tech Support