Steel Rule, Fully-Flexible Rule (Part Numbers)

Steel Rule, Fully-Flexible Rule
A Mitutoyo stainless steel rule, hardened and tempered. Clear graduations on satin-chrome finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
182-211
182-231
182-251
182-271
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(mm)
Additional Spec Mass
(g)
Width
(mm)

19.00 €

1 60 Days ±0.15150 mm512

36.00 €

1 5 Days ±0.15300 mm1012

55.00 €

1 5 Days ±0.15450 mm13019

76.00 €

1 5 Days ±0.2600 mm9019

Loading...

  1. 1

Basic information

Product Type Accessory Graduation(mm) 1, 0.5 (on both faces) Inch-Metric Metric
Thickness(mm) 0.4

Tech Support