Manufacturer part number: K551017
Brand: MITUTOYO
Price: 16.58 €
Delivery time: 5 Days
Length 1: 12 mm
Mass: 5 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551017
Product Type | Accessory | Application | Vision | Component Type | Build-up component |
---|---|---|---|---|---|
Length 2(mm) | 4 | Outside Diameter A(mm) | 6 | Product Line | opti-fix |
Thread 1 | M4 | Units | 1 |
This page is Straight Pin, Opti-fix Series, part number K551017.
You can find the detail information about specifications and dimensions on part number K551017.
Part Number |
---|
K550891 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length 1 (mm) | Mass (g) |
---|---|---|---|---|---|---|---|
16.58 € | 1 | 60 Days | 34 | 10 |