Reticles for Comparator (183-142)

Reticles for Comparator 183-142

Product Details:

Manufacturer part number: 183-142

Brand: MITUTOYO

Price: 45.00

Delivery time: 5 Days


Technical Data:

Angle: 0.0-90.0°; pitch 5.0° from 0.0-80.0°
pitch 1.0° from 80.0°-90.0°, 29.0°, 55.0°, 60.0°, 118.0°

Diameter: 0-1 mm (pitch 0.1 mm)
50 inch, 0.01 inch, 0.02 inch, 30 inch, 0.04 inch, 0.05 inch,
1/64 inch, 1/32 inch, 3/64 inch, 1/16 inch

Radius: 0-10 mm, 0.1 mm pitch from 0-1 mm
0.5 mm pitch from 1-10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

183-142

Part Number
183-142
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angle Diameter Radius

45.00 €

1 5 Days 0.0-90.0°; pitch 5.0° from 0.0-80.0°
pitch 1.0° from 80.0°-90.0°, 29.0°, 55.0°, 60.0°, 118.0°
0-1 mm (pitch 0.1 mm)
50 inch, 0.01 inch, 0.02 inch, 30 inch, 0.04 inch, 0.05 inch,
1/64 inch, 1/32 inch, 3/64 inch, 1/16 inch
0-10 mm, 0.1 mm pitch from 0-1 mm
0.5 mm pitch from 1-10 mm

Loading...

  1. 1

Basic information

Product Type Optical Supplies for Inspection

This page is Reticles for Comparator, part number 183-142.
You can find the detail information about specifications and dimensions on part number 183-142.

Variation of this product

Part Number
183-141
183-143
183-144
183-145
183-146
183-147
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Angle Diameter Radius

45.00 €

1 5 Days -0.1 / 0.2 / 0.3 / 0.4 / 0.5 / 0.6 / 0.7 / 1.5 / 3 mm0-10 mm (pitch 0.5)

45.00 €

1 5 Days -0.02-0.16 mm-

45.00 €

1 5 Days -0-1 mm (pitch 0.1 mm)
Grid Vertically 5 mm, Horizontal 10 mm
Scale (pitch 1 mm)
0-10 mm (pitch 0.5 mm)
Angle: 0°- 90°, 1° pitch from 0°-10°
5° pitch from 10°-90°

45.00 €

1 5 Days 0.0°-90.0°; pitch 5.0°
Scale: 0.0 -10.0 mm (pitch = 0.2 mm), 0.0-0.5 inch (pitch = 5.0 inch)
1.0/64.0 inch, 1.0/32.0 inch, 3.0/64.0 inch, 3.0/32.0 inch, 1.0/8.0 inch, 1.0/4.0 inch, 3.0/16.0 inch
2 inch, 5 inch, 0.01 inch, 0.02 inch, 0.04 inch, 0.05 inch,
1/64 inch, 1/32 inch, 3/64 inch, 1/16 inch
1/16 inch, 3/32 inch, 1/8 inch, 5/32 inch, 3/16 inch,
7/32 inch, 1/4 inch, 9/32 inch, 5/16 inch, 11/32 inch, 3/8 inch

45.00 €

1 5 Days 0.0°-90.0°; 5.0° pitch from 0.0°-80.0 °
1.0° from 80.0°-90.0°
-0-10 mm, 0.1 mm pitch from 0-1 mm and 0.5 mm from 1-10 mm

45.00 €

1 5 Days -0-2.5 mm with 0.1 mm pitch from 0.1-1 mm and 0.5 mm pitch from 1-10 mm-

Tech Support