Reticle for TM (176-111)

Reticle for TM 176-111

Product Details:

Manufacturer part number: 176-111

Brand: MITUTOYO

Price: 156.58

Delivery time: 60 Days


Technical Data:

Additional Spec: Concentric Circles (4 mm, P=0.05 mm)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

176-111

Part Number
176-111
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec

156.58 €

1 60 Days Concentric Circles (4 mm, P=0.05 mm)

Loading...

  1. 1

Basic information

Product Type Optical Supplies for Inspection Functions Reticles

This page is Reticle for TM, part number 176-111.
You can find the detail information about specifications and dimensions on part number 176-111.

Variation of this product

Part Number
176-114
176-126
176-135
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec

132.89 €

1 60 Days 60° Angle

132.89 €

1 60 Days 90° Broken Cross-hair

132.89 €

1 60 Days Concentric Circles (0.2 inch, P=0.01 inch)

Tech Support