Ratchet Spanner

Ratchet Spanner
Ratchet spanner opti-fix series. For receiving of e.g. clamping tweezers, miniature precision chucks and all clamping elements with receiving diameter 6 mm.
Tip height: 15 mm
Circular positioning: 24° x 15°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551011

Part Number
K551011
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

634.74 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Optical Supplies for Inspection Application Vision Bore Diameter A(mm) 6
Component Type Positioning and stopper component Height 1(mm) 30 Length 1(mm) 37.1
Length 2(mm) 30 Mass(g) 20 Product Line opti-fix
Units 1 Width 1(mm) 30

This page is Ratchet Spanner, part number K551011.
You can find the detail information about specifications and dimensions on part number K551011.

Tech Support