Profile Projector (302-802-10)

Profile Projector 302-802-10

Product Details:

Manufacturer part number: 302-802-10

Brand: MITUTOYO

Price: 18,710.53

Delivery time: 60 Days


Technical Data:

Stage Glass No.: 12BAD760

Mass: 118 kg

Max. Stage Loading: 8 kg

Measuring Range XY: 200 x 100 mm

Model: PJ-P2010A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

302-802-10

Part Number
302-802-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stage Glass No. Mass
(kg)
Max. Stage Loading
(kg)
Measuring Range XY
(mm)
Model XY Stage Effective Area
(mm)
XY Stage Table Top Size
(mm)

18,710.53 €

1 60 Days 12BAD7601188200 x 100PJ-P2010A240 x 140350 x 280

Loading...

  1. 1

Basic information

Product Type Optical Supplies for Inspection

This page is Profile Projector, part number 302-802-10.
You can find the detail information about specifications and dimensions on part number 302-802-10.

Variation of this product

Part Number
302-801-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stage Glass No. Mass
(kg)
Max. Stage Loading
(kg)
Measuring Range XY
(mm)
Model XY Stage Effective Area
(mm)
XY Stage Table Top Size
(mm)

11,840.79 €

1 60 Days 12BAE04111410100 x 100PJ-P1010A142 x 142250 x 250

Tech Support