Prism 120° with Spring Clip and Holder (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551339

Part Number
K551339
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

255.79 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Accessory Description Prism 120° compl
With spring clip and holder K55133820 mm x 25 mm
For attachment to e.g, articulated arms or clamping blocks, for receiving of specimens ranging from ø 2 mm to ø 25 mm.
Mass(g) 0

This page is Prism 120° with Spring Clip and Holder, part number K551339.
You can find the detail information about specifications and dimensions on part number K551339.

Tech Support