Fastening Bracket (K550860)

Fastening Bracket K550860

Product Details:

Manufacturer part number: K550860

Brand: MITUTOYO

Price: 79.34

Delivery time: 5 Days


Technical Data:

Clamping Range: 24-26 mm

Length 1: 24-26 mm

Mass: 30 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550860

Part Number
K550860
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping Range
(mm)
Length 1
(mm)
Mass
(g)

79.34 €

1 5 Days 24-2624-2630

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Component Type Base component
Description Fastening bracket opti-fix series.
For mounting of basic profiles or frames on measuring devices.
Height 1(mm) 20 Product Line opti-fix
Thread 1 M6 Units 1 Width 1(mm) 18

This page is Fastening Bracket, part number K550860.
You can find the detail information about specifications and dimensions on part number K550860.

Variation of this product

Part Number
K550185
K550881
K550882
K550883
K550884
K550885
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping Range
(mm)
Length 1
(mm)
Mass
(g)

79.34 €

1 60 Days 33-3533-3534

84.08 €

1 5 Days 36-3836-3861

84.08 €

1 5 Days 39-4139-4135

95.92 €

1 5 Days 62-6762-6760

90.00 €

1 60 Days 44-4944-4910

107.76 €

1 5 Days 82-8782-8750

Tech Support