Magnetic Holder (K551297)

Magnetic Holder K551297

Product Details:

Manufacturer part number: K551297

Brand: MITUTOYO

Price: 207.24

Delivery time: 60 Days


Technical Data:

Application: -

Bore Diameter A: - mm

Component Type: -

Description: Height = 41.5

Length 1: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551297

Part Number
K551297
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Bore Diameter A
(mm)
Component Type Description Length 1
(mm)
Mass
(g)
Outside Diameter A
(mm)
Radius
(mm)
Units

207.24 €

1 60 Days ---Height = 41.5250---

Loading...

  1. 1

Basic information

Product Type Magnetic Tool Holder

This page is Magnetic Holder, part number K551297.
You can find the detail information about specifications and dimensions on part number K551297.

Variation of this product

Part Number
K550325
K550989
K551063
K551296
K551316
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Bore Diameter A
(mm)
Component Type Description Length 1
(mm)
Mass
(g)
Outside Diameter A
(mm)
Radius
(mm)
Units

207.24 €

1 60 Days ---Height = 41.5200---

213.16 €

1 5 Days Vision8Base componentM6 through hole7.5 - 25136R95.01

207.24 €

1 5 Days ---Height = 27.5250---

207.24 €

1 60 Days ---Height = 41.5350---

207.24 €

1 60 Days ---Height = 27200---

Tech Support